SLAU823 October   2019 TMUXHS4212

 

  1.   TMUXHS4212 Evaluation Module User's Guide
    1.     Trademarks
    2. 1 Introduction
    3. 2 Setup and Configuration
      1. 2.1 Signal Connection
      2. 2.2 AC Coupling Capacitors
      3. 2.3 Jumper Configuration
      4. 2.4 Power
      5. 2.5 Calibration
      6. 2.6 REACH Compliance
    4. 3 Schematics
    5. 4 Bill of Materials
      1. 4.1 TMUXHS4212EVM BOM

TMUXHS4212 Evaluation Module User's Guide

The TMUXHS4212 evaluation module (EVM) can be used to evaluate high-speed bidirectional passive switching for USB Type-C™ mux or demux applications supporting USB 3.x Gen 1/2 data rates. It is also compatible with MIPI® DSI/CSI, LVDS, and PCI Express® Gen 1/2/3/4 interface standards. This user guide describes how to setup and configure the EVM to test functionality and signal integrity.