SLAU823 October 2019
The EVM provides a pair of calibration traces to allow the EVM to be de-embedded from the TMUXHS4212 chip during measurement. The calibration traces are length matched to the combined length of the input and output traces to the TMUXHS4212. They are also populated with the same capacitors and resistors.