SLAT161 June   2022 HD3SS3411 , TMUXHS4412

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2What is PCI Express (PCIe)?
    1. 2.1 PCIe Link
    2. 2.2 PCIe Clocking Architectures
      1. 2.2.1 Common Reference Clock
      2. 2.2.2 Data Reference Clock
      3. 2.2.3 Separate Reference Clock
    3. 2.3 PCIe Reference Clock Specification
  5. 3Reference Clock Measurement With TI Multiplexers
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
    2. 3.2 Test Report
      1. 3.2.1 Test Result With Clock Source
      2. 3.2.2 Test Result With HD3SS3411
      3. 3.2.3 Test Result With TMUXHS4412
      4. 3.2.4 Test Result With TMUXHS221
  6. 4Summary

Test Setup and Procedure

A 100 Mhz reference clock from PCIe add-in card is used as clock source for the measurement. Three TI high speed multiplexers TMUXHS4412, TMUXHS221 and HD3SS3411 are used as pass though for the setup. Measurements were took at the output of the multiplexers by sampling scope DCA-X 86100D.