SLASEL0B October 2019 – June 2020
PRODUCTION DATA.
High-precision control loops are used in precision motion-control applications, such as linear actuator control, servo motor control, galvanometer control, and more. The key requirements for such applications is resolution, monotonicity, settling time, and code-to-code glitch. Figure 62 provides a simplified circuit of a linear actuator control circuit, wherein the DACx1001 commands the set point and an analog loop controls the actuator.
Figure 62. High-Precision Control Loop