SLAK032 December   2024 DAC121S101-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 DAC121S101-SEP Space-Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
  7. 4Outgas Test Report

Abstract

This report presents the reliability and qualification results for the DAC121S101-SEP, a single channel, 12-bit digital-to-analog converter (DAC) in space-enhanced plastic (SEP). The DAC121S101-SEP is manufactured with a controlled baseline that has the following:

  • Outgassing test performed per ASTM E595
  • Vendor item drawing (VID) V62/24641
  • Military temperature range: –55°C to +125°C
  • One Fabrication, assembly and test site
  • Wafer lot traceability and Radiation lot acceptance testing
  • Extended product life cycle