SLAAED8A October 2024 – July 2026 TAC5111 , TAC5112 , TAC5211 , TAC5212 , TAC5412-Q1 , TAD5112 , TAD5212
In manual mode, the device generates a single pulse whenever the user enables the ADSR note bit. Hence, the typical sequence followed is:
Since the pulse start/stop is manual, sustain/restart timer and powerup delay timer configurations are not applicable in manual mode. These registers need to be set to 0xFFFFFFFF.
If the signal is kept running until the frequency exceeds fs/2, aliasing will happen as mentioned in Signal Generator 2 Start and Stop Frequency.