SLAAE57 June   2022 TAS2563

 

  1.   Abstract
  2.   Trademarks
  3. 1PDM Microphone
    1. 1.1 PDM Microphone Hardware Connections
    2. 1.2 PDM Input Function Modes
  4. 2Echo Reference
  5. 3SDOUT Data Arrangement
    1. 3.1 Data Slot
    2. 3.2 Data Enable
    3. 3.3 Data Length
  6. 4Practical Configurations Using PPC3
    1. 4.1 Tuning and Audio Processing
  7. 5References

SDOUT Data Arrangement

The data slots for the transmitter (SDOUT) stream are always allocated in 8-bit slots, regardless of the data and word length configuration for receiver, or playback data stream.

The PurePath™ Console 3 (PPC3) GUI is the best way to configure the device, as the tool automatically sets the required register values depending on the user selections. However, if the user needs to configure each data slot manually, the following aspects must be considered.