SLAAE40 September   2021 DAC61402 , DAC61408 , DAC61416 , DAC71416 , DAC81404 , DAC81408 , DAC81416

 

  1.   Design Objective
  2.   Design Description
  3.   Power-Supply Scheme
  4.   Detailed Design Procedure for LM51571
  5.   Detailed Design Procedure for LM25576
  6.   Design Simulations
    1.     Transient Simulation Results
  7.   Design Featured Devices
  8.   Design References

Design Description

This application note describes how to design a power supply to power the high voltage output of the DAC81416 using a single 12-V input. The proposed power supply is capable of providing 500 mA of current for a high-voltage output from the DAC. The DAC81416, DAC71416, and DAC61416 (DACx1416) are a pin-compatible family of 16-channel, buffered, high-voltage output digital-to analog converters (DACs) with 16-bit, 14-bit, and 12-bit resolution. A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, ±5 V or ±2.5 V, and full-scale unipolar output voltages of 40 V, 20 V, 10 V or 5 V.

The DACx1416 requires five power-supply inputs: VIO, VDD, VAA, VCC, and VSS. VDD and VAA should be at the same level. For high-voltage output options like ±20 V, VCC and VSS should be ±24 V to account for the headroom and footroom requirements for the output buffer of the DAC81416. For unipolar output voltage (0 V to 40 V), the minimum VCC supply required is 42 V.