SLAAE40 September 2021 DAC61402 , DAC61408 , DAC61416 , DAC71416 , DAC81404 , DAC81408 , DAC81416
| Device | Key Features | Link |
|---|---|---|
|
DAC81416 |
DACx1416 16-channel, 16-bit, 14-bit, and 12-bit high-voltage output DACs with internal reference | DAC81416 |
| LM51571 | 4-A, 50-V, 2.2-MHz wide VIN boost, flyback, and SEPIC converter with dual random spread Spectrum | LM51571-Q1 |
| LM25576 | 4.5 V to 42 V, 3-A Step-Down Switching regulator | LM25576 |
Find other possible devices using the Parametric search tool.