SLAA946 April   2021 AFE10004

 

  1.   Trademarks
  2. 1LDMOS and GaN Power Amplifier FET Basics
  3. 2VGS Compensation
  4. 3Sequencing
  5. 4An Integrated PA Biasing Solution
  6. 5Temperature Compensation
  7. 6Fast Output Switching
  8. 7Controlled Sequencing With the AFE10004
  9. 8Conclusion

Sequencing

Powering the FET on and off in a controlled routine is necessary to prevent the VGS voltage from being too high when the VD is applied. Such a state causes the FET to operate in saturation mode, and thermal damage the FET or board that it is mounted on. Powering on a FET requires the following steps:

  1. The first signal to be applied to the FET must be VGS. The VGS voltage must transition to the VGS pinch-off voltage or lower. This ensures that when the VD voltage is applied, the gate is already low.
  2. Next, the drain voltage supply can be enabled, allowing the VD to be powered to the nominal value (50 V, for example). Remember that as the VGS is at the pinch-off voltage, IDS must be minimal.
  3. Now that the VD is applied, the VGS bias voltage can be increased to set the desired power output of the PA.
  4. Finally, the RF signal can be enabled. This allows the FET to transmit a signal.
GUID-EE4A6420-E231-4F7A-87FE-AB26DFB9C60A-low.gifFigure 3-1 GaN Power Sequencing

The PA can be safely shut down by reversing the power-on steps.

  1. Disable the RF signal from the FET.
  2. Reduce the VGS voltage to the pinch-off value, eliminating the power output of the FET.
  3. Disable the VD voltage by sending a disable signal to the drain supply.
  4. Finally, the VGS voltage can be allowed to collapse to ground as the PA is fully disabled.