SLAA937 June   2020 TAS2110 , TAS2562 , TAS2563 , TAS2564

 

  1.   Advantages of Thermal Foldback on SmartAmps
    1.     Trademarks
    2. 1 Advantages of Thermal Foldback Feature
    3. 2 Temperature Monitor
    4. 3 Thermal Foldback Configuration
      1. 3.1 Temperature Threshold
      2. 3.2 Thermal Max Attenuation
      3. 3.3 Thermal Slope
      4. 3.4 Hold Time
      5. 3.5 Release Rate
    5. 4 Thermal Foldback Performance
      1. 4.1 Device Configuration
      2. 4.2 Thermal Foldback Disabled
        1. 4.2.1 Initial Temperature
        2. 4.2.2 Final Temperature
      3. 4.3 Thermal Foldback Enabled
        1. 4.3.1 Final Temperature
    6. 5 Conclusions

Conclusions

As demonstrated in this document, the thermal foldback in TAS2110, TAS2562, TAS2563 and TAS2564 enables these amplifiers to output audio as the die temperature approaches 140°C. The necessary configuration for this feature can be applied directly from PurePath Console 3 and, as shown in this application note, it is very straightforward and yet very flexible for every use-case.

If further test and analysis is required on this or other device features, we encourage you to try our devices on its evaluation modules. Additionally if you have any questions do not hesitate to visit our e2e forum; there are plenty of answers and FAQs online and you can ask a new question if yours is not already there.