SLAA423A December 2009 – November 2018 MSP430F4132 , MSP430F4152 , MSP430F47126 , MSP430F47127 , MSP430F47163 , MSP430F47166 , MSP430F47167 , MSP430F47173 , MSP430F47176 , MSP430F47177 , MSP430F47183 , MSP430F47186 , MSP430F47187 , MSP430F47193 , MSP430F47196 , MSP430FG4616 , MSP430FG4617 , MSP430FG4618
The crystal ESR is directly related to the oscillator allowance and safety factor. Both the oscillator allowance and safety factor are figures of merit used to establish a level of reliability of the crystal-oscillator start-up. Typically, choosing a low-ESR crystal is done to improve the start-up time and reliability. Conversely, choosing a high-ESR crystal or adding a series resistance within the circuit increases the start-up time and decreases reliability.
The MSP430 MCU data sheet provides the typical values of oscillator allowance for the LFXT1 module shown in Table 2:
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| OALF | Oscillation allowance for LF crystals | XTS = 0, LFXT1Sx = 0, fLFXT1,LF = 32768 kHz, CL,eff = 6 pF | 500 | kΩ |
| XTS = 0, LFXT1Sx = 0, fLFXT1,LF = 32768 kHz, CL,eff = 12 pF | 200 | |||
Using equation 5 from MSP430 32-kHz Crystal Oscillators, the change in safety factor by increasing the ESR by 15 to 20 kΩ still results in a safe qualification (see Table 3).
| Safety Factor = OA / ESR | ||
|---|---|---|
| Original Safety Factor | 200 kΩ / 25 kΩ | 8 |
| New Safety Factor | 200 kΩ / 45 kΩ | 4.4 |