SLAA423A December   2009  – November 2018 MSP430F4132 , MSP430F4152 , MSP430F47126 , MSP430F47127 , MSP430F47163 , MSP430F47166 , MSP430F47167 , MSP430F47173 , MSP430F47176 , MSP430F47177 , MSP430F47183 , MSP430F47186 , MSP430F47187 , MSP430F47193 , MSP430F47196 , MSP430FG4616 , MSP430FG4617 , MSP430FG4618

 

  1.   XOSC8 Guidance
    1.     Trademarks
    2. 1 Introduction
    3. 2 Contribution of ESR, Load Capacitance, VCC, and Temperature
      1. 2.1 Crystal ESR
        1. 2.1.1 ESR and Start-up Reliability
        2. 2.1.2 ESR Specification
      2. 2.2 Load Capacitance
      3. 2.3 Temperature and VCC
    4. 3 Using a Shunt Resistor From XIN to GND
    5. 4 Failsafe Mechanisms
      1. 4.1 2xx Family
      2. 4.2 4xx Family
    6. 5 Summary
    7. 6 References
  2.   Revision History

2xx Family

The OFIFG fault flag can be used to detect an LFXT1 fault caused by XOSC8. In the event of an LFXT1 oscillator failure, the MSP430 MCU can be switched to the VLO to maintain (a slower) operation. Software handling can also be put in place to transfer operation back to the LFXT1 once the fault is cleared.