SLAA380B December 2007 – September 2018 MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
The good news is that a 64-pin LQFP MSP430F261x device directly drops into an existing MSP430F16x-based 64-pin LQFP PCB footprint. The package and the PCB footprint are identical. However, in case of a hardware-level redesign of the application to be migrated, the use of the 80-pin LQFP (PN) MSP430F261x device can be considered as an alternative option, as it offers more I/O pins. No direct drop-in replacement is available for a 64-pin MSP430F16x in the QFN package.
While almost all MSP430F261x pins can be used for the same purpose as the pins on their MSP430F16x counterparts (which includes all analog and digital modules, as well as power supply and JTAG pins), there is one exception.
When migrating a design that uses the F16x USART hardware module in I2C mode, special care must be taken, as the pin assignments are different on the MSP430F261x. This is the only pin mismatch that would prevent a direct drop-in of an MSP430F261x into an existing MSP430F16x design (see Table 2).
| I2C Signal Name | Pin and Signal on F16x
(USART0) |
Pin and Signal on F261x
(USCI_B0) |
Comment |
|---|---|---|---|
| SDA | Pin 29 (P3.1/SIMO0/SDA) | Pin 29 (P3.1/UCB0SIMO/UCB0SDA) | No conflict |
| SCL | Pin 31 (P3.3/UCLK0/SCL) | Pin 30 (P3.2/UCB0SOMI/UCB0SCL) | Pin changed |
Details regarding packaging and pinout can be found in the device-specific data sheets. [3][4]