SFFSBD2 May   2026 LM72630-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LM72630-Q1 FIT Rates
    2. 2.2 LM72650-Q1 FIT Rates
    3. 2.3 LM72680-Q1 FIT Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LM726X0-Q1 (RRX (QFN, 29) package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the LM726X0-Q1 pin diagram. For a detailed description of the device pins, refer to the Pin Configuration and Functions section in the LM72630-Q1, LM72650-Q1, and LM72680-Q1 datasheet.

LM726X0-Q1 LM72630-Q1 LM72650-Q1 LM72680-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The application circuit is used according to the LM72630-Q1, LM72650-Q1, and LM72680-Q1 datasheet.
  • The PG pin is pulled up to the VDDA pin.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VIN4 1 VOUT = 0V. B
VIN5 2
VIN6 3
CBOOT 4 VOUT = 0V; the VCC regulator is loaded to current limit. B
SW4 5 VOUT = 0V; the high-side (HS) FET is shorted from the VIN pin to GND. A
SCL 6 VOUT = 0V; there is no I2C communication. B
SCA 7 VOUT = 0V; there is no I2C communication. B
PFM/SYNC 8 VOUT = VOUT is as expected; synchronization is not possible and the pin is in FPWM mode. C
EN/UVLO 9 VOUT = 0V; the device enters shutdown mode. B
NC 10 N/A D
ISNS+ 11 VOUT = 0V; damage to the device can occur. A
VOUTS 12 The device reaches the current limit, VOUT = 0V and enters hiccup mode. B
VOUTF 13 There is no BIAS function, which leads to lower efficiency and higher quiescent current. B
CONFIG/IMON 14 VOUT = 0V; there is no I2C communication. B
EXTCOMP 15 VOUT = 0V. B
nINT 16 VOUT = VOUT is as expected; there is no nINT pin output. C
AGND 17 AGND is GND; VOUT = VOUT is as expected. D
VDDA 18 VOUT = 0V; switching is not possible, the VCC output is loaded. B
VCC 19 VOUT = 0V; switching is not possible, the VCC output is loaded. B
SW1 20 VOUT = 0V; the HS FET is shorted from the VIN pin to GND. A
SW2 21
SW3 22
PGND1 23 PGND is GND; VOUT = VOUT is as expected. D
PGND2 24
PGND3 25
PGND4 26
VIN1 27 VOUT = 0V. B
VIN2 28
VIN3 29
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VIN4 1 VOUT = VOUT is as expected; the part works through the VIN pins (27–29) with EMI or thermals worsening. C
VIN5 2
VIN6 3
CBOOT 4 VOUT = 0V. A
SW4 5 VOUT = VOUT is as expected; the part works through the SW pins (20–22) with EMI or thermals worsening. C
SCL 6 VOUT = 0V; there is no I2C communication B
SDA 7 VOUT = 0V; there is no I2C communication B
PFM/SYNC 8 VOUT = VOUT is as expected; the behavior of CCM/DCM is erratic at light loads. C
EN/UVLO 9 The OFF/ON state of the device is indeterminate. B
NC 10 VOUT = VOUT is as expected. D
ISNS+ 11 The OPEN current sense pin blocks current limit and causes VOUT oscillations. A
VOUTS 12 When there is no output sense, VOUT charges VIN when switching. B
VOUTF 13 There is no BIAS function or output active discharge function. B
CONFIG/IMON 14 VOUT = 0V; there is no I2C communication. D
EXTCOMP 15 VOUT oscillates; if VOUT oscillates to VIN, damage can occur if VIN > 60V. A
nINT 16 VOUT = VOUT is as expected; there is no nINT pin output. B
AGND 17 VOUT is indeterminate. B
VDDA 18 Poor noise prevention. C
VCC 19 VOUT = VOUT is as expected until damage occurs. A
SW1 20 VOUT = 0V. B
SW2 21
SW3 22
PGND1 23 VOUT is indeterminate. B
PGND2 24
PGND3 25
PGND4 26
VIN1 27 VOUT = VOUT is as expected; the part works through the VIN pins (1–3) with EMI or thermals worsening. C
VIN2 28
VIN3 29
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
VIN41VIN5There is no impact on the device.D
VIN52VIN6There is no impact on the device.D
VIN63CBOOTFor VIN < 12V, VOUT=0V; switching is erratic due to insufficient voltage to drive the HS gate.
For VIN > 12V, voltage on CBOOT exceeds the absolute maximum ratings of the pin and CBOOT is damaged. VOUT = 0V.
A
CBOOT4SW4Switching ceases due to BOOT UVLO. VOUT discharges to 0V.B
SW45SCLThe SCL pin is damaged.A
SCL6SDAVOUT = 0V; there is no I2C communication.B
SDA7PFM/SYNCINVOUT = 0V; there is no I2C communication.B
PFM/SYNCIN8EN/UVLOVOUT = VOUT is as expected.A
EN/UVLO9NCVOUT = VOUT is as expected. If EN/UVLO > 6.5V, the PFM/SYNCIN pin is damaged.D
NC10ISNS+VOUT = VOUT is as expected.D
ISNS+11VOUTSCurrent limit is disabled since the current limit resistor is shorted.
VOUT is not regulated (unstable) since current mode feedback is shorted.
A
VOUTS12VOUTFCurrent limit is less accurate and stability degrades.B
VOUTF13CONFIG/IMONThe I2C address and functionality of IMON are configured incorrectly.B
CONFIG/IMON14EXTCOMPThere is a loss of voltage regulation.B
EXTCOMP15nINTHigh voltage of the EXTCOMP pin drives the part into current limit. There is a loss of voltage regulation.B
nINT16AGNDVOUT = VOUT is as expected; there is no nINT pin functionality.B
AGND17VDDAVOUT = 0V.B
VDDA18VCCThe VDDA pin is damaged. VOUT = 0V.A
VCC19SW1The VCC pin is damaged. VOUT = 0V.A
SW120SW2There is no impact to the device.D
SW221SW3There is no impact to the device.D
SW322PGND1There is HS FET damage. VOUT = 0V.A
PGND123PGND2There is no impact to the device.D
PGND224PGND3There is no impact to the device.D
PGND325PGND4There is no impact to the device.D
PGND426VIN1The device does not start-up. VOUT = 0V.A
VIN127VIN2There is no impact to the device.D
VIN228VIN3There is no impact to the device.D
VIN329VIN4There is no impact to the device.D
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VIN4 1 There is no impact to the device. D
VIN5 2
VIN6 3
CBOOT 4 If VIN < 6.5V, VOUT = VOUT is as expected; switching is erratic. C
If VIN > 6.5V, the CBOOT pin exceeds maximum ratings and the pin is damaged. A
SW4 5 VOUT=VIN; there is excess current from VIN through the low-side FET. A
SCL 6 If VIN < 6.5V, there is no I2C communication. B
If VIN > 6.5V, the SCL pin exceeds the maximum ratings and the pin is damaged. VOUT = 0V. A
SDA 7 If VIN < 6.5V, there is no I2C communication. B
If VIN > 6.5V, the SCL pin exceeds the maximum ratings and the pin is damaged. VOUT = 0V. B
PFM/SYNC 8 If VIN < 6.5V, VOUT = VOUT is as expected. D
If VIN > 6.5V, the PFM/SYNC pin exceeds the maximum ratings and the pin is damaged. VOUT = VOUT is as expected. A
EN/UVLO 9 The part is always enabled. VOUT = VOUT is as expected. C
NC 10 There is no impact to the device. D
ISNS+ 11 If VIN < 6.5V, VOUT = VIN. B
If VIN > 60V, the ISNS+ pin exceeds the maximum ratings and the pin is damaged. A
VOUTS 12 If VIN > 60V, the VOUT pin exceeds the maximum ratings and the pin is damaged. A
VOUTF 13 If VIN > 60V, the VOUTF pin exceeds the maximum ratings and the pin is damaged. A
CONFIG 14 If VIN < 6.5V, VOUT = VOUT is as expected. B
If VIN > 6.5V, the CONFIG pin exceeds the maximum ratings and the pin is damaged. A
EXTCOMP 15 This brings VCC up to VIN. VOUT = VIN. A
nINT 16 The pulldown MOSFET of the nFAULT pin is damaged. A
AGND 17 VIN shorts to GND. VOUT = 0V. A
VDDA 18 If VIN < 6.5V, there is no impact to the device. D
If VIN > 6.5V, the VDDA pin exceeds the maximum ratings and the pin is damaged. A
VCC 19 If VIN < 12V, there is no impact to the device. D
If VIN > 12V, the VCC pin exceeds the maximum ratings and the pin is damaged. A
SW1 20 VOUT = VIN; there is excess current from VIN through the low-side FET. A
SW2 21
SW3 22
PGND1 23 VIN shorts to GND. VOUT = 0V. A
PGND2 24
PGND3 25
PGND4 26
VIN1 27 There is no impact to the device. D
VIN2 28
VIN3 29