This document contains information for the LMT84-Q1 (SOT (5) package) to aid in a functional safety system design. Information provided are:
- Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
- Component failure modes and distribution (FMD) based on the primary function of the device
- Pin failure mode analysis (pin FMA)
Figure 1-1 shows the device functional block diagram for reference.
The
LMT84-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.