SFFSB42A March 2026 – May 2026 ISO6442 , ISO6442-Q1
This document contains information for the ISO6442 and ISO6442-Q1 (DW-16 Wide-SOIC, DFP-16 Wide-SSOP, and DBQ-16 SSOP packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The ISO6442 and ISO6442-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.