SFFSB39 February 2026 ISO6420 , ISO6420-Q1
This document contains information for the ISO6420 (D-8 SOIC and DWV-8 Wide-SOIC packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The ISO6420 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
ADVANCE INFORMATION for preproduction products; subject to change without notice.