SFFSAZ5 December 2025 INA790A , INA790B , INA791A
This section provides functional safety failure in time (FIT) rates for the DEK (VQFN – 15) package of INA79X-Q1 (INA790A, INA790B, INA791A, and INA791B) based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
|---|---|
| Total component FIT rate | 26 |
| Die FIT rate | 9 |
| Package FIT rate | 17 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 5 | CMOS, BICMOS ASICs, analog and mixed ≤ 50V Supply | 60 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.