SFFSAY1 October 2025 LM51261A-Q1 , LM5126A-Q1
The failure mode distribution estimation for the LM5126A-Q1 and LM51261A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| HO gate driver is stuck on | 5 |
| LO gate driver is stuck on | |
| HO gate driver is stuck off | 15 |
| LO gate driver is stuck off | |
| HO gate driver is Hi-Z | 5 |
| LO gate driver is Hi-Z | |
| VCC LDO output voltage is out of specification | 20 |
| VOUT voltage is out of specification | 35 |
| PGOOD/nFAULT false or fails to trip | 10 |
| Digital control malfunctions, or electrical parameters are out of specification | 10 |