SFFSAW9A November 2025 – December 2025 LM65680
The failure mode distribution estimation for LM65640, LM65660, and LM65680 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| No output voltage | 50 |
| Output voltage not in specification – voltage or timing | 40 |
| Power FET stuck on | 5 |
| PG false trip, fails to trip | 5 |