SFFSAU6 September   2025 TPS482H85-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS482H85-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TPS482H85-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPS482H85-Q1 data sheet.

TPS482H85-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device pins are connected per the recommendation in the data sheet, including pullup and pulldown resistors, as needed.
  • The data sheet recommendations for operating conditions, external component selection, and PCB layout are followed.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1 1 The current limit of the output channel engages, and thermal protection turns off the FET. B
VOUT22The current limit of the output channel engages, and thermal protection turns off the FET.B
VBB3The output stages are not powered, and the FET does not turn ON.B
LATCH / FLT4For the A and C variants, fault recovery is set at auto-retry mode. For the B variant, the reported fault status is potentially erroneous.B
VDD5The internal regulator is enabled; the device consumes higher quiescent current through the VBB pin.C
SEL6When the DIAG_EN pin is high, the SNS output shows the signal corresponding to channel 1.B
EN27The main FET for channel 2 is turned off.B
DIAG_EN8Diagnostics features do not function, including current sense and fault reporting.B
EN19The main FET for channel 1 is turned off.B
SNS10The reported SNS current or fault status on the SNS pin is erroneous.B
GND11Any GND network, connected for protection, is bypassed.B
ILIM12The current limit is set at 9A.C
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1 1 During the OFF state of the device, if the DIAG_EN pin is high, an open-load fault reports. B
VOUT22During the OFF state of the device, if the DIAG_EN pin is high, an open-load fault reports.B
VBB3The device is not powered, and the switch is kept OFF.B
LATCH / FLT4For the A and C variants, fault recovery is set at auto-retry mode. For the B variant, the fault condition is not reported.B
VDD5The internal regulator is enabled, the device consumes higher quiescent current through the VBB pin.C
SEL6When the DIAG_EN pin is high, the SNS output shows the signal corresponding to channel 1.B
EN27The main FET for channel 2 is turned off.B
DIAG_EN8Diagnostics features do not function; including current sense and fault reporting.B
EN19The main FET for channel 1 is turned off.B
SNS10The current sense voltage of the pin is clamped internally and no current sense information is available.B
GND11The loss of ground detection engages, and the device turns OFF.B
ILIM12The current limit is set at 10A.C
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
VOUT1 1 VOUT2 If the outputs are shorted together during power-up, a thermal shutdown potentially occurs. If the outputs are shorted after power-up, a thermal shutdown does not occur, but a parametric shifts potentially occurs. B
VOUT22VBBThe output for channel 2 is pulled to the supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high.B
VBB3LATCH / FLTNo effect, the pin is rated for VBB.D
LATCH / FLT4VDDFor the A and C variants, fault recovery can be permanently set to latch mode. For the B variant, the fault condition potentially does not report. The internal regulator can also be enabled, and the device can consume higher quiescent current through the VBB pin.B
VDD5SELThe SNS output shows the signal corresponding to channel 2 only, or the internal regulator is enabled, and the device consumes higher quiescent current through the VBB pin.B
SEL6EN2The SNS output potentially does not show the signal corresponding to the selected channel, or the main FET for channel 2 is potentially turned off.B
EN27DIAG_ENThe diagnostic features potentially do not function. The main FET for channel 2 can also turn off.B
DIAG_EN8EN1The diagnostic features potentially do not function. The main FET for channel 1 can also turn off.B
EN19SNSThe current sense information is potentially erroneous, assuming the EN1 voltage does not exceed the ADC pin voltage rating. The main FET for channel 1 can also turn off.B
SNS10GNDThe reported SNS current or fault status on the SNS pin is erroneous.B
GND11ILIMThe current limit is set at 9A.C
ILIM12VBBNo effect, the pin is rated for VBB.D
VBB3VOUT1The output for channel 1 is pulled to the supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high.B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VOUT1 1 The output is pulled to the supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high. B
VOUT22The output is pulled to the supply voltage. A short-to-battery detection triggers during the OFF state if the DIAG_EN pin is high.B
VBB3No effect.D
LATCH / FLT4No effect.D
VDD5There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
SEL6There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
EN27There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
DIAG_EN8There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
EN19There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
SNS10There is a potential violation of the absolute maximum rating for the pin and a possible breakdown of the ESD cell.A
GND11The supply power is bypassed, and the device stays OFF.B
ILIM12No effect.D