SFFSAR6 August   2025 TPS3842

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for TPS3842 (DRL package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagram for reference.

TPS3842 Adjustable Threshold
                    Functional Diagram Figure 1-1 Adjustable Threshold Functional Diagram
TPS3842 Fixed Threshold Functional
                    Diagram Figure 1-2 Fixed Threshold Functional Diagram

TPS3842 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.