SFFSAN3 April 2026 TXE8124-Q1
The failure mode distribution estimation for TXE8124-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| SPI communication error | 30 |
| Power management (LDO) error | 6 |
| Logic blocks error | 6 |
| I/O blocks error | 58 |