SFFSAJ9A June   2025  – September 2025 UCC27289

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
    1. 3.1 SOIC Package
    2. 3.2 VSON Package
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package
  7. 5Revision History

Overview

This document contains information for the UCC27289 (SOIC and VSON packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

UCC27289 Functional Block
                    Diagram Figure 1-1 Functional Block Diagram

The UCC27289 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.