SFFSAD6A April   2025  – September 2025 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPSM336xx-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TPSM336xx-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPSM336xx-Q1 data sheets.

TPSM336xx-Q1 TPSM33620-Q1 TPSM33610-Q1 TPSM33606-Q1 Pin Diagram Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The product data sheet application circuit is followed.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
PGOOD 1 When not in use, this pin can be left grounded (PGOOD is not a valid signal and VOUT is normal). D
EN/UVLO 2 VOUT = 0V; part is disabled. B
VIN 3 VOUT = 0V. B
VOUT 4 Goes into hiccup; short-circuit operation. B
SW 5 Device damage. A
6
BOOT 7 VOUT = 0V, the high-side FET does not turn on. B
VCC 8 Internal circuits are disabled. No output voltage is generated. B
FB 9 Goes into hiccup; short-circuit operation, VOUT = 0V (for fixed output), switches at maximum duty cycle (for adjustable output). Possible damage to customer load, output stage components, or both can occur. B
GND 10 VOUT normal. D
MODE/SYNC 11 Device runs in AUTO mode. Normal operation. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
PGOOD 1 When not in use, this pin can be left open (PGOOD is not a valid signal and VOUT is normal). D
EN/UVLO 2 Pin cannot be left floating. B
VIN 3 VOUT = 0V. B
VOUT 4 Loss of output voltage. B
SW 5 Normal operation. D
6
BOOT 7 Normal operation. D
VCC 8 VCC output is unstable, can increase above 5.5V. A
FB 9 Switches at maximum duty cycle and VOUT approaches VIN. Damage to customer load and output stage components are possible. No effect on device. B
GND 10 VOUT can be abnormal, as reference voltage is not fixed. B
MODE/SYNC 11 The part can go back and forth between FPWM and PFM. C
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
MODE/SYNC 11 PGOOD If PGOOD is high and < 5.5V, device runs in FPWM mode. If PGOOD is low, device runs in AUTO mode. MODE/SYNC absolute maximum is 5.5V. A
PGOOD 1 EN/UVLO If EN > 20V, devices connected to the PGOOD pin are damaged. A
EN/UVLO 2 VIN VOUT normal. D
VIN 3 SW Damage to the low-side FET. A
SW 5 BOOT VOUT = 0V, the high-side does not turn on, no CBOOT. B
6
BOOT 7 VCC Damage occurs, breaks the VCC pin. A
VCC 8 FB Can be nonfunctional, no damage occurs. B
FB 9 GND Goes into hiccup; short-circuit operation, VOUT = 0V (for fixed output), switches at maximum duty cycle (for adjustable output). B
GND 10 MODE/SYNC Device runs in AUTO mode. Normal operation. D
VOUT 4 SW Damage occurs. A
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
PGOOD 1 If VIN > 20V, damage to PGOOD occurs. A
EN/UVLO 2 VOUT normal. D
VIN 3 VOUT normal. D
VOUT 4 Damage occurs if VIN > 16V. Customer load is damaged. A
SW 5 Damage to the low-side FET. A
6
BOOT 7 Damage occurs and BOOT ESD clamp is damaged. A
VCC 8 If VIN > 5.5V, damage occurs. A
FB 9 Damage occurs if VIN > 16V. A
GND 10 VOUT = 0V. B
MODE/SYNC 11 If VIN > 5.5V, damage occurs. A