SFFSAC5 December 2025 LM65680-Q1
This section provides functional safety failure in time (FIT) rates for LM656X0-Q1 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | ||
|---|---|---|---|
| LM65680-Q1 | LM65660-Q1 | LM65640-Q1 | |
| Total component FIT rate | 27 | 20 | 17 |
| Die FIT rate | 12 | 6 | 4 |
| Package FIT rate | 15 | 14 | 13 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 5 | CMOS,
BICMOS ASICs analog and mixed HV > 50V supply | 25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.