SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
A combination of ePWM output feedback to the input X-BAR, the GPIO inversion logic, and the digital compare (DC) sub-module of ePWM can implement simple, but effective, anomaly checks on the PWM outputs, such as signal cross over. This feature can be used to trip the PWM and enter a Safe state if any anomaly is detected
Figure 6-3 ePWM Fault Detection Using X-BAR