SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The ePWM outputs can be monitored for proper operation by ADC using board-level feedback, as indicated in Figure 6-4. The technical details for implementing such a loopback, like signal resolution and so forth, is provided in Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x Digital Signal Controller application note. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.
Figure 6-4 Monitoring of ePWM by ADC