SFFS785 January   2024 TXU0304-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 TSSOP-14 Package
    2. 2.2 VQFN-14 Package
    3. 2.3 TSSOP-14 and VQFN-14 Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TSSOP-14 and VQFN-14 Packages

Overview

This document contains information for TXU0304-Q1 (TSSOP-14 and VQFN-14 packages) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-53452D8F-CE72-4796-AC84-E049CED19F39-low.gifFigure 1-1 Functional Block Diagram

TXU0304-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.