SFFS775 February   2025 LM74912-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LM74912-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the LM74912-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM74912-Q1 data sheet.

LM74912-Q1 Pin DiagramFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is operating under the specified ranges within the Recommended Operating Conditions section of the data sheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
DGATE1Device is damaged due to internal conduction. External DGATE FET can also damage due to maximum VGS rating violation.A
A2Input supply is shorted to ground. Device is not functional.B
SW3Device is damaged if enabled.A
UVLO4Device HGATE drive is off.B
OV5Overvoltage protection functionality is disabled.B
EN6Device is in shutdown mode.B
SLEEP7Device is in SLEEP mode.B
NC8, 9, 10, 11, 17, 21No effect on device operation.D
FLT12Fault indication functionality is not available.B
GND13No impact on device functionality.D
HGATE14Device is damaged.A
OUT15External FET VGS(max) rating can be exceeded and damage the external FET. The device can experience an increase in quiescent current.D
SLEEP_OV16Overvoltage protection during SLEEP mode is not available.B
ISCP18Device damage is expected due to internal current flow.A
CS-19Device damage is expected due to internal current flow.A
CS+20Device damage is expected due to internal current flow.A
VS22Device does not power up.B
CAP23Device is damaged due to internal conduction between VS and CAP.A
C24Linear regulation functionality and reverse current blocking functionality are not available. Device quiescent current can increase.B
RTN—The input reverse polarity protection feature is not available.B
Table 4-3 Pin FMA for Device Pins Open Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
DGATE1The appropriate diode FET cannot be controlled. The reverse current blocking feature is not available. Load current flows through the body diode of the FET.B
A2The appropriate diode FET is turned off due to linear regulation sink current. Load current flows through the body diode of the FET.B
SW3The battery voltage monitoring feature is not available.B
UVLO4Device HGATE drive is off due to internal pulldown on the UVLO pin.B
OV5Overvoltage protection functionality is disabled as the OV pin is internally pulled low.B
EN6Device is in shutdown mode as the EN pin is internally pulled low.B
SLEEP7The SLEEP mode feature is not available.B
NC8, 9, 10, 11, 17, 21No effect on device operation.D
FLT12Fault indication functionality is not available.B
GND13Device does not power up.D
HGATE14HGATE control to turn on or turn off the external FET is not available.B
OUT15HGATE control to turn on or turn off the external FET is not available.D
SLEEP_OV16Overvoltage protection during SLEEP mode is not available.B
ISCP18The short circuit protection feature is not available.B
CS-19Device is in overcurrent protection mode and the HGATE drive is turned off.B
CS+20Overcurrent protection and current monitoring output is not available.B
VS22Device does not power up.B
CAP23Charge pump does not build up and gate drives DGATE and HGATE are disabled.B
C24DGATE drive remains off.B
RTN—No effect on device operation.D
Table 4-4 Pin FMA for Device Pins Short Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
DGATE1

A

The appropriate diode FET is off. Load current flows through the body diode of the FET.B
A2

SW

No effect on device operation.D
SW3

UVLO

UVLO feature is not available.B
UVLO4

OV

Either OV or UVLO comparator trigger and HGATE is off.B
OV5

EN

HGATE drive is off in case device is enabled (EN = High).B
SLEEP7

NC

No effect on device operation.D
FLT12

NC

No effect on device operation.D
GND13

HGATE

GND shorted to HGATE can cause device damage.A
HGATE14

OUT

HGATE FET is off as HGATE is shorted to OUT causing VGS short condition.B
OUT15SLEEP_OVNo effect on device operation. Device supports only overvoltage clamp operation during SLEEP mode.B
SLEEP_OV16NCNo effect on device operation.B
ISCP18

NC

No effect on device operation.D
CS-19

CS+

Short circuit and overcurrent protection is not available.B
CS+20

NC

Overcurrent limit and current monitoring output parameters are out of specification.B
VS22

CAP

Device charge pump does not come up. DGATE and HGATE drive are off.B
CAP23

C

Device charge pump does not come up. DGATE and HGATE drive are off.B
Table 4-5 Pin FMA for Device Pins Short Circuited to Supply
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
DGATE1DGATE is shorted to supply. The appropriate diode FET remains off.B
A2No effect on device operation.D
SW3Battery voltage monitoring feature is available irrespective of EN pin status.B
UVLO4UVLO functionality is not available.B
OV5HGATE is turned off due to OV comparator input going high.B
EN6Device is always on as EN is pulled to supply.B
SLEEP7SLEEP mode feature is not available.B
NC8, 9, 10, 11, 17, 21No effect on device operation.D
FLT12Fault indication functionality is not available.B
GND13Device does not power up due to supply shorted to GND.D
HGATE14HGATE control to turn on or turn off the external FET is not available. Device quiescent current can increase.B
OUT15Supply is shorted to output. The appropriate diode (DGATE) and load disconnect (HGATE) features are not functional as supply is shorted to output.B
SLEEP_OV16Device provides overvoltage cut-off functionality only during SLEEP mode.B
ISCP18Device has a default short circuit protection threshold of 20mV.B
CS-19Overcurrent protection functionality is not available.B
CS+20Device is in overcurrent protection mode.B
VS22No effect on device operation.B
CAP23Charge pump does not build up and gate drives DGATE and HGATE are disabled.B
C24The appropriate diode functionality is not available (reverse current blocking).B
RTN—No effect on device operation.D