SFFS651 October 2024 LMK3H0102-Q1
This section provides a failure mode analysis (FMA) for the pins of the LMK3H0102-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the LMK3H0102-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LMK3H0102-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| OE0 | 1 | Output OUT0 enabled. Normal operation. | D |
| OE1 | 2 | Output OUT0 enabled. Normal operation. | D |
| OTP_SEL0/SCL | 3 | No I2C communication is possible. | B |
| OTP_SEL1/SDA | 4 | No I2C communication is possible. | B |
| VDD | 5 | Power-ground short can damage the device. | A |
| GND | 6 | No effect. Normal operation. | D |
| OUT0_N | 7 | Output pulled low. No output clock. | B |
| OUT0_P | 8 | Output pulled low. No output clock. | B |
| GND | 9 | No effect. Normal operation. | D |
| VDDO_0 | 10 | Output OUT0 not functional. | B |
| OUT1_N | 11 | Output pulled low. No output clock. | B |
| OUT1_P | 12 | Output pulled low. No output clock. | B |
| VDDO_1 | 13 | Output OUT1 not functional. | B |
| VDD | 14 | Power-ground short can damage the device. | A |
| REF_CTRL | 15 | Output pulled low. No output clock. | B |
| VDD | 16 | Power-ground short can damage the device. | A |
| DAP | 17 | No effect. Normal operation. | D |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| OE0 | 1 | Output OUT0 enabled. Normal operation. | D |
| OE1 | 2 | Output OUT0 enabled. Normal operation. | D |
| OTP_SEL0/SCL | 3 | No I2C communication is possible. | B |
| OTP_SEL1/SDA | 4 | No I2C communication is possible. | B |
| VDD | 5 | With this pin open, the device has a weaker VDD connection than intended by design. Other VDD pins maintain connection. Performance degradation is possible. | C |
| GND | 6 | With this pin open, the device has a weaker ground connection than intended by design. Other ground pins maintain connection. Performance degradation is possible. | C |
| OUT0_N | 7 | Normal Operation. Device is not impacted. Load in the system does not receive the clock signal. | D |
| OUT0_P | 8 | Normal Operation. Device is not impacted. Load in the system does not receive the clock signal. | D |
| GND | 9 | With this pin open, the device has a weaker ground connection than intended by design. Other ground pins maintain connection. Performance degradation is possible. | C |
| VDDO_0 | 10 | Output OUT0 not powered. No output. | B |
| OUT1_N | 11 | Normal operation. Device is not impacted. Load in the system does not receive the clock signal. | D |
| OUT1_P | 12 | Normal operation. Device is not impacted. Load in the system does not receive the clock signal. | D |
| VDDO_1 | 13 | Output OUT1 not powered. No output. | B |
| VDD | 14 | With this pin open, the device has a weaker VDD connection than intended by design. Other VDD pins maintain connection. Performance degradation is possible. | C |
| REF_CTRL | 15 | Normal operation. Device is not impacted. Load in the system does not receive the clock signal. | D |
| VDD | 16 | With this pin open, the device has a weaker VDD connection than intended by design. Other VDD pins maintain connection. Performance degradation is possible. | C |
| DAP | 17 | With this pin open, the device has a weaker ground connection than intended by design. Other ground pins maintain connection. Performance degradation is possible. | C |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|---|
| OE0 | 1 | OE1 | No effect. Normal operation. | D |
| OE1 | 2 | OTP_SEL0/SCL | No I2C communication is possible. Output OUT1 disabled due to I2C bus pull up. | B |
| OTP_SEL0/SCL | 3 | OTP_SEL1/SDA | No I2C communication is possible. | B |
| OTP_SEL1/SDA | 4 | VDD | Not considered. Corner pin. | D |
| VDD | 5 | GND | Power-ground short can damage the device. | A |
| GND | 6 | OUT0_N | Output pulled low. No output clock. | B |
| OUT0_N | 7 | OUT0_P | No output. | B |
| OUT0_P | 8 | GND | Not considered. Corner pin. | D |
| GND | 9 | VDDO_0 | Power-ground short can damage the device. | A |
| VDDO_0 | 10 | OUT1_N | Output pulled high. No output clock. Long periods of high current flow through output transistors can cause device damage. | A |
| OUT1_N | 11 | OUT1_P | No output. | B |
| OUT1_P | 12 | VDDO_1 | Not considered. Corner pin. | D |
| VDDO_1 | 13 | VDD | No effect. Normal operation. | D |
| VDD | 14 | REF_CTRL | Output pulled high. No output clock. | B |
| REF_CTRL | 15 | VDD | Output pulled high. No output clock. | B |
| VDD | 16 | OE0 | Not considered. Corner pin. | D |
| DAP | 17 | all pins | DAP is connect to ground, behavioris the same as described in Table 4-2 | N/A |
| Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
|---|---|---|---|
| OE0 | 1 | OE0 pulled high. Output OUT0 disabled. | B |
| OE1 | 2 | OE1 pulled high. Output OUT1 disabled. | B |
| OTP_SEL0/SCL | 3 | No I2C communication is possible. | B |
| OTP_SEL1/SDA | 4 | No I2C communication is possible. | B |
| VDD | 5 | No effect. Normal operation. | D |
| GND | 6 | Power-ground short can damage the device. | A |
| OUT0_N | 7 | Output pulled high. No output clock. Long periods of high current flow through output transistors can cause device damage. | A |
| OUT0_P | 8 | Output pulled high. No output clock. Long periods of high current flow through output transistors can cause device damage. | A |
| GND | 9 | Power-ground short can damage the device. | A |
| VDDO_0 | 10 | No effect in the described operation mode. Normal operation. | D |
| OUT1_N | 11 | Output pulled high. No output clock. Long periods of high current flow through output transistors can cause device damage. | A |
| OUT1_P | 12 | Output pulled high. No output clock. Long periods of high current flow through output transistors can cause device damage. | A |
| VDDO_1 | 13 | No effect in the described operation mode. Normal operation. | D |
| VDD | 14 | No effect. Normal operation. | D |
| REF_CTRL | 15 | Output pulled high. No output clock. | B |
| VDD | 16 | No effect. Normal operation. | D |
| DAP | 17 | Power-ground short can damage the device. | A |