SFFS578A February 2023 – January 2024 INA241A-Q1 , INA241B-Q1 , INA296A-Q1 , INA296B-Q1
This section provides a failure mode analysis (FMA) for the pins of the INA241x-Q1 and INA296x-Q1 (DDF-8, DGK-8, DGS-10 and D-8 packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: