SFFS521A September   2022  – November 2024 LM5168 , LM5169

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 HSOIC Package
    2. 2.2 WSON Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the LM5168 and LM5169. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to VIN (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Figure 4-1 and Figure 4-2 show the LM5168 and LM5169 pin diagrams for the HSOIC and WSON packages, respectively. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LM5168, LM5169, and LM5168E data sheets.

LM5168 LM5169 LM5168E Pin Diagram for HSOIC Figure 4-1 Pin Diagram for HSOIC
LM5168 LM5169 LM5168E Pin Diagram for WSONFigure 4-2 Pin Diagram for WSON

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
GND 1 Normal operation. D
VIN 2 Input supply shorted to ground. No output voltage. B
EN/UVLO 3 No output voltage. Loss of EN/UVLO functionality. B
RT 4 No or low output voltage. B
FB 5 Output voltage increases to near input voltage level. Possible damage to load. B
PGOOD 6 Normal operation. Loss of PGOOD function. B
BST 7 No output voltage. Possible device damage. A
SW 8 No output voltage. Possible device damage. A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
GND 1 No output voltage. B
VIN 2 No output voltage. B
EN/UVLO 3 No output voltage. Loss of EN/UVLO functionality. B
RT 4 Output voltage out of regulation. Possible damage to load. B
FB 5 Output voltage out of regulation. Possible damage to load. B
PGOOD 6 Normal operation. Loss of PGOOD function. B
BST 7 No output voltage. B
SW 8 No output voltage. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
GND 1 2, VIN No output voltage. Input supply shorted to ground. B
VIN 2 3, EN/UVLO Normal operation. Loss of EN/UVLO functionality. B
EN/UVLO 3 4, RT No output voltage. Possible device damage. A
FB 5 6, PGOOD Output voltage out of regulation. Possible damage to load. B
PGOOD 6 7, BST No output voltage. B
BST 7 8, SW No output voltage. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
GND 1 Input supply shorted. No output voltage. B
VIN 2 Normal operation. D
EN/UVLO 3 Normal operation. EN/UVLO functionality lost. B
RT 4 No output voltage. Device damage. A
FB 5 No output voltage. Device damage. A
PGOOD 6 Loss of PGOOD functionality. Possible device damage. A
BST 7 No output voltage. Device damage. A
SW 8 Output voltage at level of input voltage. Damage to load. Possible device damage. A