SFFS521A September   2022  – November 2024 LM5168 , LM5169

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 HSOIC Package
    2. 2.2 WSON Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for the LM5168 and LM5169 (HSOIC and WSON packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

LM5168 LM5169 LM5168E Functional Block
                    Diagram Figure 1-1 Functional Block Diagram

The LM5168 and LM5169 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.