SFFS380 February   2022 TIOL112 , TIOL1123 , TIOL1125

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TIOL112(x) family based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates for TIOL1123/TIOL1125 (with LDO) based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates for TIOL112 (without LDO) based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-3 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 (TIOL1123, TIOL1125)
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)

DRC-10 (VSON Package)

Total Component FIT Rate

9

Die FIT Rate

5

Package FIT Rate 4

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 550 mW
  • Climate type: World-wide Table 8
  • Package factor lambda 3 Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-2 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11 (TIOL112)
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)

DRC-10 (VSON Package)

Total Component FIT Rate

7

Die FIT Rate

3

Package FIT Rate 4
The failure rate and mission profile information in Table 2-2 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 200 mW
  • Climate type: World-wide Table 8
  • Package factor lambda 3 Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-3 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 BICMOS, ASIC, Analog & Mixed ≤ 50 V Supply 25 FIT 55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.