SFFS380 February   2022 TIOL112 , TIOL1123 , TIOL1125

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TIOL112, TIOL1123 and TIOL1125 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)

(TIOL1123, TIOL125)

Failure Mode Distribution (%)

(TIOL112)

Transmitter failure

72%

72%

Receiver failure

3%

3%

VCC_OUT LDO failure

5%

Not applicable

VCC_IN internal logic failure

Not applicable

5%

NFAULT logic failure

10%

10%

Wake logic failure

5%

5%

Control logic failure

5%

5%