SFFS361 March 2022 TPSM82864A , TPSM82866A
This document contains the Pin failure mode analysis (pin FMA) information for the TPSM82866A and TPSM82864A (B0QFN package).
Figure 1-1 shows the device functional block diagram for reference.
The TPSM8286xA was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.