SFFS293 September   2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A

 

  1.   Trademarks
  2. 1Overview
  3. 2Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains the Pin failure mode analysis (pin FMA) information for the TPSM82821, TPSM82822, TPSM82823, TPSM82821A, TPSM82822A, and TPSM82823A (uSiP package).

Figure 1-1 shows the device functional block diagram for reference.

GUID-20211117-SS0I-D0PW-8F4D-DBMPPDRJSQGZ-low.jpgFigure 1-1 Functional Block Diagram

The TPSM8282x was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.