SFFS292 October   2021 LMR54406 , LMR54410

 

  1.   Trademarks
  2. 1Overview
  3. 2Failure Mode Distribution (FMD)
  4. 3Functional Safety Failure In Time (FIT) Rates
  5. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the LMR54410 and LMR54406 in the SOT-23-6 package to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-F6CCA3DD-9A6D-4DEC-8398-8CE4E1FB18FF-low.gif Figure 1-1 Functional Block Diagram

LMR54410 and LMR54406 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.