SFFS292 October   2021 LMR54406 , LMR54410

 

  1.   Trademarks
  2. 1Overview
  3. 2Failure Mode Distribution (FMD)
  4. 3Functional Safety Failure In Time (FIT) Rates
  5. 4Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for the LMR54410 and LMR54406 based on the following industry-wide used reliability standards:

  • Table 3-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11

Table 3-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total Component FIT Rate 13
Die FIT Rate 10
Package FIT Rate 3

The failure rate and mission profile information in Table 3-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 250 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT