SFFS234 March 2022 TMP126-Q1
This document contains information for TMP126-Q1 (SOT-23 and SC70 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
Figure 1-1 Functional Block DiagramTMP126-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.