SFFS225 September   2021 UCC25800-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the UCC25800-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the UCC25800-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC25800-Q1 data sheet.

GUID-A10104F6-D606-4A1D-AB29-ABED8DDC444A-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: The UCC25800-Q1 is connected based on UCC25800-Q1 EVM schematic, shown in Figure 3-1 of the User's Guide.

  • SYNC pin is connected with 51-Ω to GND
  • No external signal source applied to SYNC pin
  • DIS/FLT pin is floating
  • Thermal Pad is shorted to GND
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
SYNC1Normal operation with programmed frequency.D
DIS/FLT2Device is disabled. No operation.B
VREG3Device is disabled. No operation.B
OC/DT 4 Device is disabled. No operation. B
RT 5 Device is disabled. No operation. B
GND 6 No effect. D
SW 7 OCP2 triggered. Possible device damage. A
VCC 8 Device is not biased. No operation. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
SYNC1No effect.D
DIS/FLT2No effect.D
VREG3VREG open protection. No operation.B
OC/DT 4 OC/DT open protection. No operation. B
RT 5 Converter operates with 1.2-MHz switching frequency. C
GND 6 No operation. Possible device damage D
SW 7 Device operates normally. But converter has no output. B
VCC 8 Device is not biased. No operation. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
SYNC1DIS/FLTDevice is disabled. No operation.B
DIS/FLT2VREGNo effect.D
VREG3OC/DTDevice is disabled. No operation.B
OC/DT 4 N/A N/A N/A
RT 5 GND Device is disabled. No operation. B
GND 6 SW OCP2 triggered. Possible device damage. A
SW 7 VCC OCP2 triggered. Possible device damage. A
VCC 8 N/A N/A N/A
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
SYNC1Possible device damage.A
DIS/FLT2Possible device damage.A
VREG3Possible device damage.A
OC/DT 4 Possible device damage. A
RT 5 Possible device damage. A
GND 6 Device is not biased. No operation. B
SW 7 OCP2 triggered. Possible device damage. A
VCC 8 No effect. D