SFFS175A September   2021  – February 2023 TCAN1044A-Q1 , TCAN1044AEV-Q1 , TCAN1044AV-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TCAN1044A-Q1, TCAN1044AV-Q1, and TCAN1044AEV-Q1 based on two different industry-wide used reliability standards:

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours) 8-pin SOIC (D)FIT (Failures Per 109 Hours) 8-pin VSON (DRB)FIT (Failures Per 109 Hours) 8-pin SOT (DDF)
Total Component FIT Rate1075
Die FIT Rate333
Package FIT Rate742

The failure rate and mission profile information in #GUID-E0AE5370-5A0E-4343-9E17-61DD7474D016/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 130 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS/BICMOS
ASICs Analog & Mixed =<50V supply
20 FIT55C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-E0AE5370-5A0E-4343-9E17-61DD7474D016/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.