SFFS169A April 2022 – May 2022 TPS3704 , TPS3704-Q1
Table A-2 summarizes the functional safety mechanisms present in hardware or recommend for implementation in software or at the system level as described in Chapter 5. Table A-1 describes each column in Table A-2 and gives examples of what content could appear in each cell.
| Functional Safety Mechanism | Description |
|---|---|
| TI Safety Mechanism Unique Identifier | A unique identifier assigned to this safety mechanism for easier tracking. |
| Safety Mechanism Name | The full name of this safety mechanism. |
| Safety Mechanism Category | Safety Mechanism - This test provides coverage for faults on the
primary function. It may also provide coverage on another safety
mechanism. Test for Safety Mechanism - This test provides coverage for faults of a safety mechanism only. It does not provide coverage on the primary function. Fault Avoidance - This is typically a feature used to improve the effectiveness of a related safety mechanism. |
| Safety Mechanism Type | Can be either hardware, software, a combination of both hardware and software, or system. See Section 6.2 for more details. |
| Safety Mechanism Operation Interval | The timing behavior of the safety mechanism with respect to the test interval defined for a
functional safety requirement / functional safety goal. Can be
either continuous, or on-demand. Continuous - the safety mechanism constantly monitors the hardware-under-test for a failure condition. Periodic or On-Demand - the safety mechanism is executed periodically, when demanded by the application. This includes Built-In Self-Tests that are executed one time per drive cycle or once every few hours. |
| Test Execution Time | Time period required for the safety mechanism to complete, not including error reporting
time. Note: Certain parameters are not set until there is a concrete implementation in a specific component. When component specific information is required, the component data sheet should be referenced. Note: For software-driven tests, the majority contribution of the Test Execution Time is often software implementation-dependent. |
| Action on Detected Fault | The response that this safety mechanism takes when an error is detected. Note: For software-driven tests, the Action on Detected Fault may depend on software implementation. |
| Time to Report | Typical time required for safety mechanism to indicate a detected fault to the
system. Note: For software-driven tests, the majority contribution of the Time to Report is often software implementation-dependent. |
| Hardware Safety Requirement ID | Technical Safety Requirement ID | Assumed Diagnostic Requirement (Safety Features in IC that meet corresponding system requirements) | ASIL | FTTI | Status |
|---|---|---|---|---|---|
| HSR1-1.1 | TSR1-1 | For each SENSEx (x=1..4) channel, the TPS3704x-Q1 shall assert CHx_UV_OUT when the voltage on the SENSEx pin is less than the programmed OTP_UV_VALx threshold for a time-interval longer than the propagation detect delay tPD. | ASIL A | 100ms | Assumed |
| HSR1-1.2 | TSR1-1 | For each SENSEx (x=1..4) channel, the TPS3704x-Q1 shall assert CHx_OV_OUT when the voltage on the SENSEx pin is greater than the programmed OTP_OV_VALx threshold for a time-interval longer than the propagation detect delay tPD. | ASIL A | 100ms | Assumed |
| HSR1-1.3 | TSR1-1 | The TPS3704x-Q1 shall assert each RESETn (n=1..3) output based on CHANx_OV_OUT and CHx_UV_OUT (x=1..4) dependant on device configuration. These options include: RESETn (n=from 1 to 3) matched to same SENSEx (OV only, UV only, or Window), and two RESET (RESET_OV and RESET_UV) calculated as OR(x=1..4) of all available CHx_OV_OUT and CHx_UV_OUT respectively. | ASIL A | 100ms | Assumed |
| HSR1-1.4 | TSR1-1 | In the case of RESET asserted on one or more of the RESET ouptut pins due to voltage fault, the TPS3704x-Q1 shall remain in active state to monitor for additional voltage faults. | ASIL A | 100ms | Assumed |
| HSR1-1.5 | TSR1-1 | In the case of RESET asserted on one or more of the RESET ouptut pins due to voltage fault, the RESET shall remain asserted for the configured reset delay tD. | ASIL A | 100ms | Assumed |
| HSR2-1.1 | TSR2-1 | The TPS3704x-Q1 shall assert all RESETn (n=1..4 depending on configuration) at startup for tSTRT and then release reset once VDD > VDD(MIN). | ASIL A | 100ms | Assumed |