SFFS114 March 2021 DRV8899-Q1
The failure mode distribution estimation for DRV8899-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
xOUTx is stuck LOW when commanded OFF | 8% |
xOUTx is stuck OFF when commanded LOW | 12% |
xOUTx ON resistance too high when commanded LOW | 8% |
Low side slew rate too fast or too slow | 3% |
xOUTx is stuck HIGH when commanded OFF | 9% |
xOUTx is stuck OFF when commanded HIGH | 13% |
xOUTx ON resistance too high when commanded HIGH | 9% |
High side slew rate too fast or too slow | 3% |
Dead time is too short | 4% |
Incorrect communication or fault indication | 14% |
Current regulation incorrect | 17% |