SFFS112 April 2021 TPS25850-Q1 , TPS25858-Q1
This section provides Functional Safety Failure In Time (FIT) rates for TPS25850-Q1 and TPS25858-Q1 based on two different industry-wide used reliability standards:
| FIT IEC TR 62380 / ISO 26262-11 (1) | FIT (Failures Per 109 Hours) |
|---|---|
| Total FIT Rate | 45 |
| Die FIT Rate | 17 |
| Package FIT Rate | 28 |
| FIT IEC TR 62380 / ISO 26262-11 (1) | FIT (Failures Per 109 Hours) |
|---|---|
| Total FIT Rate | 37 |
| Die FIT Rate | 11 |
| Package FIT Rate | 26 |
The failure rate and mission profile information in Table 2-1 and Table 2-2 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
| Table | Category | Reference FIT Rate | Reference Virtual TJ |
|---|---|---|---|
| 5 | Digital, Analog, Mixed | 25 | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.