SFFS047 January 2021 TPS1HB50-Q1
This section provides Functional Safety Failure In Time (FIT) rates for TPS1HB50-Q1 based on industry-wide used reliability standard:
| FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
|---|---|
| Total Component FIT Rate | 22 |
| Die FIT Rate | 12 |
| Package FIT Rate | 10 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11: