SDAA409 June 2026 TAS2118 , TAS2120 , TAS2320
Table 2-1 lists the recommended component ratings for the components shown in Figure 2-1.
| Component | Description | Specification | Min | Typical | Max | Unit |
|---|---|---|---|---|---|---|
| L1 | Boost Converter Inductor | Inductance | 0.47 | 1 | - | µH |
| Saturation Current | - | 5.3 | - | A | ||
| L2, L3 | Optional EMI Filter Inductors | DC Current | 2 | - | - | A |
| C1, C2 | DREG, IOVDD decoupling capacitors | Capacitance 20% tolerance | - | 1 | - | µF |
| Voltage Rating | 2 | 6.3 | - | V | ||
| C3 | VDD decoupling capacitor | Capacitance 20% tolerance | - | 2.2 | - | µF |
| Voltage Rating |
4 |
6.3 | - | V | ||
| C4 | VBAT decoupling capacitor | Capacitance 20% tolerance | - | 1 | - | µF |
| Voltage Rating | 6.3 | 10 | - | V | ||
| C5 | VBAT power decoupling capacitor | Capacitance 20% tolerance | - | 10 | - | µF |
| Voltage Rating | 6.3 | 10 | - | V | ||
| C5a | VBAT2S decoupling capacitor | Capacitance 20% tolerance | - | 10 | - | µF |
| Voltage Rating | 10 | 16 | - | V | ||
| C6 | PVDD Low-ESL decoupling capacitor | Capacitance 20% tolerance | - | 0.1 | - | µF |
| Voltage Rating | 16 | 25 | - | V | ||
| C7, C8, *C12 | PVDD Power decoupling capacitors. C12 required only for Boost output >13V |
Capacitance 20% tolerance | - | 10 | - | µF |
| Voltage Rating | 16 | 25 | - | V | ||
| De-rated capacitance at 13V of the combined PVDD capacitor | 3 | - | - | µF | ||
| C9 | GREG decoupling capacitor | Capacitance 20% tolerance | - | 0.1 | - | µF |
| Voltage Rating | 6.3 | 10 | - | V | ||
| C10, C11 | Optional EMI Filter capacitors (must use L2, L3 if C10, C11 are used) | Voltage Rating |
2xPVDD |
- | V |
Function selection pins in hardware mode must be connected to IOVDD, VBAT or GND using specific resistor values for each of the options, follow the Table 2-2 table to select the correct component values.
| Hardware Select Pin | Resistor Value | Description |
|---|---|---|
| SEL1 | 0Ω to VBAT | 21dBV and Volume Ramp Enabled |
| 24kΩ to VBAT | 18dBV and Volume Ramp Enabled | |
| 24kΩ to GND | 12dBV and Volume Ramp Enabled | |
| 5kΩ to VBAT | 6dBV and Volume Ramp Enabled | |
| 330Ω to VBAT | 21dBV and Volume Ramp Disabled | |
| 5kΩ to GND | 18dBV and Volume Ramp Disabled | |
| 1.2kΩ to VBAT | 12dBV and Volume Ramp Disabled | |
| 1.2kΩ to GND | 6dBV and Volume Ramp Disabled | |
| 0Ω to GND | I2C Mode | |
| SEL2 | 1.2kΩ to IOVDD | Left Justified Right Channel or TDM Slot 4 |
| 5kΩ to GND | Left Justified Mix or TDM Slot 5 | |
| 5kΩ to IOVDD | TDM Slot 6 | |
| 24kΩ to GND | TDM Slot 7 | |
| 1.2kΩ to GND | Left Justified Left Channel or TDM Slot 3 | |
| 0Ω to IOVDD | I2S Mix or TDM Slot 2 | |
| 330Ω to IOVDD | I2S Right Channel or TDM Slot 1 | |
| 0Ω to GND | I2S Left Channel or TDM Slot 0 | |
| SEL3 | 0Ω to IOVDD | Rising edge of SBCLK |
| 0Ω to GND | Falling edge of SBCLK | |
| SEL4 | 24kΩ to IOVDD | Address 0x94 or Y-Bridge Threshold 1mW |
| 0Ω to IOVDD | Address 0x96 or Y-Bridge Threshold 40mW | |
| 24kΩ to GND | Address 0x92 | |
| 0Ω to GND | Address 0x90 or Y-Bridge Threshold 80mW | |
| SEL5 | 0Ω to GND |
TAS2120: VBAT 1S Mode TAS2320: N/A |
| 24kΩ to IOVDD |
TAS2120: VBAT 2S Mode TAS2320: N/A |
|
| 0Ω to IOVDD | TAS2120:
External PVDD mode (2.5V to 14V) TAS2320: External PVDD mode (2.5V to 14V) |