TI Sitara processor series, through integrated PRU-ICSS
subsystem, provide a unified hardware platform supporting
mainstream industrial Ethernet protocols. Their multi-protocol
solution offers the following advantages:
Core Value
-
Single Chip Design: Supporting multiple
protocols with protocol selection achieved through firmware
switching
-
Industry-Leading Performance: EtherCAT achieving <700ns end-to-end latency,
PROFINET supporting 31.25 μs cycle time
-
Complete Ecosystem: Integrated solution from
chip through software stack, development tools, and technical
support
-
Cost-Effectiveness: Over 30% cost reduction compared to FPGA and ASIC designs
-
Long-Term Support: Ensuring stable product
lifecycle and longevity
Problem solved
Scalability and Reusability
- Flexible product portfolio with all
required components (PHY, power management, and so on) available
- Pre-certified protocol stacks enable rapid transition to
customized applications
- Single point of contact from SoC through
all protocol designs
Development Efficiency
- Single hardware platform supporting all Ethernet-based
protocols
- Same tools and development framework applicable across all
protocols
- Typically only one file requires modification for user
application development
Future Protection and Support
- ICSS + PRU architecture supports adding new low-level features
without requiring new SOC
- Long-term support policy ensures stable product lifecycle
- Flexible hardware and software architecture supports protocol
standard evolution
Application Prospects
With the advancement of Industry 4.0 and intelligent
manufacturing, industrial Ethernet communication will continue to
evolve and converge. Future trends include:
-
TSN Convergence: Integration of industrial
protocols with Time-Sensitive Networking (TSN)
-
Enhanced Reliability: Integrated security and
network redundancy support
-
Universal Platform: Programmable hardware
platform supporting compatibility between new and legacy
protocols
TI's PRU-ICSS architecture provides a solid foundation for
implementing these trends, offering global industrial equipment
manufacturers a flexible and forward-looking industrial
communication solution.